Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
KM-..L/S - Conter nuts
Bill of material
KM-12S 706.0063.345.30
TYPE
Type
KM-12S
MATNR
Mat.-Nr.
706.0063.345.30
SERIE
Serie
S
D1
Diameter
12 mm
M
Thread
20x1.5
H
Length
7 mm
SW1
Width across flats
27 mm
KG
Weight
21 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices